- Power range: 0.16 HP – 2.00 HP
- Efficiency class IE2
- Worldwide Approval and Acceptance
- EST2 series with efficiency class IE2
Single-phase motors
Single-phase motors are equipped with starting and operating capacitors, and are used as an economic solution for simple requirements. The motors are developed and produced at NORD®’s own production facilities and available as single-phase motors with operating an starting capacitor.